Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V280JA
Part #:1064872
Catalog #:43V280JA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 2.8 in |
| Number of Grooves: | 4 | Model Name: | 43V_LG_Sheavemaster |
| Material: | Cast Iron | Pitch Diameter (3V): | 2.75 |
| Bushing Used: | JA | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.250 |
General Specifications
| UPC: | 662289321124 | Weight: | 1.74 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

