Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V315SH
Part #:1064898
Catalog #:43V315SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 3.15 in |
| Pulley Material: | Cast Iron | Bushing Used: | SH |
| Pitch Diameter (3V): | 3.1 | Model Name: | 43V_SM_Sheavemaster |
| Number of Grooves: | 4 | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289413911 | Weight: | 2.78 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

