Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V365SH
Part #:1064914
Catalog #:43V365SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 3.6 | Bushing Used: | SH |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Number of Grooves: | 4 | Outside Diameter (in): | 3.65 in |
| Model Name: | 43V_LG_Sheavemaster | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289373970 | Weight: | 2.94 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

