Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V412SH
Part #:1064922
Catalog #:43V412SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SH | Pulley Material: | Cast Iron |
| Number of Grooves: | 4 | Outside Diameter (in): | 4.12 in |
| Pitch Diameter (3V): | 4.07 | Model Name: | 43V_LG_Sheavemaster |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 1.625 | Overall Width (in): | 1.90625 |
| Face Width (in): | 1.9063 | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289403905 | Weight: | 3.00 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

