Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V450SDS
Part #:1064930
Catalog #:43V450SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.5 in | Material: | Cast Iron |
| Number of Hubs: | 1 | Model Name: | 43V_LG_Sheavemaster |
| Belt Type: | Classic or 358 | Number of Grooves: | 4 |
| Pulley Material: | Cast Iron | Bushing Used: | SDS |
| Pitch Diameter (3V): | 4.45 | Number of Flanges: | 5 |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 | Face Width (in): | 1.9063 |
| Length Through Bore (in): | 1.33 in |
General Specifications
| UPC: | 662289321131 | Weight: | 3.43 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.30 IN |

