Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V475SDS
Part #:1064948
Catalog #:43V475SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | SDS |
| Model Name: | 43V_LG_Sheavemaster | Outside Diameter (in): | 4.75 in |
| Pitch Diameter (3V): | 4.7 | Number of Grooves: | 4 |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289353927 | Weight: | 4.09 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

