Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V530SDS
Part #:1064963
Catalog #:43V530SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 5.25 | Material: | Cast Iron |
| Outside Diameter (in): | 5.3 in | Model Name: | 43V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Bushing Used: | SDS | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289333981 | Weight: | 5.18 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.50 IN |

