Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V600SK
Part #:1064989
Catalog #:43V600SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Pitch Diameter (3V): | 5.95 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Model Name: | 43V_LG_Sheavemaster | Outside Diameter (in): | 6 in |
| Bushing Used: | SK | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289393961 | Weight: | 7.58 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.30 IN |

