Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V650SK
Part #:1064997
Catalog #:43V650SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 6.45 | Pulley Material: | Cast Iron |
| Bushing Used: | SK | Material: | Cast Iron |
| Model Name: | 43V_LG_Sheavemaster | Number of Grooves: | 4 |
| Outside Diameter (in): | 6.5 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289413997 | Weight: | 9.20 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 2.25 IN |

