Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V690SK
Part #:1065002
Catalog #:43V690SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SK | Outside Diameter (in): | 6.9 in |
| Pitch Diameter (3V): | 6.85 | Number of Grooves: | 4 |
| Model Name: | 43V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
| Face Width (in): | 1.9063 | Pulley Construction: | Plain |
| Overall Width (in): | 1.90625 |
General Specifications
| UPC: | 662289344017 | Weight: | 10.83 LB |
| Packaged Length: | 7.70 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 2.50 IN |

