Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V800SK
Part #:1065010
Catalog #:43V800SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | SK |
| Pulley Material: | Cast Iron | Model Name: | 43V_LG_Sheavemaster |
| Pitch Diameter (3V): | 7.95 | Number of Grooves: | 4 |
| Outside Diameter (in): | 8 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289374045 | Weight: | 11.99 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.50 IN |

