Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V1060SK
Part #:1065028
Catalog #:43V1060SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Pitch Diameter (3V): | 10.55 | Outside Diameter (in): | 10.6 in |
| Material: | Cast Iron | Model Name: | 43V_LG_Sheavemaster |
| Bushing Used: | SK | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289404070 | Weight: | 13.92 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 2.25 IN |

