Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V1400SK
Part #:1065036
Catalog #:43V1400SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 43V_LG_Sheavemaster | Outside Diameter (in): | 14 in |
| Bushing Used: | SK | Pitch Diameter (3V): | 13.95 |
| Material: | Cast Iron | Number of Grooves: | 4 |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289353217 | Weight: | 24.80 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.00 IN |

