Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 43V1900SF
Part #:1065044
Catalog #:43V1900SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter (3V): | 18.95 |
| Outside Diameter (in): | 19 in | Bushing Used: | SF |
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Model Name: | 43V_LG_Sheavemaster | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289373239 | Weight: | 36.00 LB |
| Packaged Length: | 19.75 IN | Packaged Width: | 19.75 IN |
| Packaged Height: | 2.00 IN |

