Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V750SF
Part #:1065937
Catalog #:45V750SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Pitch Diameter (5V): | 7.4 | Material: | Cast Iron |
| Model Name: | 45V_LG_Sheavemaster | Bushing Used: | SF |
| Outside Diameter (in): | 7.5 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
| Face Width (in): | 3.0625 | Overall Width (in): | 3.03125 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289386291 | Weight: | 15.36 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN |

