Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V800E
Part #:1065945
Catalog #:45V800E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Model Name: | 45V_LG_Sheavemaster | Bushing Used: | E |
| Pitch Diameter (5V): | 7.9 | Number of Grooves: | 4 |
| Outside Diameter (in): | 8 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Overall Width (in): | 3.03125 |
| Face Width (in): | 3.0625 | Bushing Bore Range: | 0.875 - 3.500 |
| Pulley Construction: | Plain | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289336319 | Weight: | 17.48 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.25 IN |

