Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V900E
Part #:1065960
Catalog #:45V900E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 4 |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 8.9 |
| Outside Diameter (in): | 9 in | Bushing Used: | E |
| Model Name: | 45V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
| Face Width (in): | 3.0625 | Pulley Construction: | Plain |
| Overall Width (in): | 3.03125 | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289321407 | Weight: | 23.40 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 3.75 IN |

