Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V975E
Part #:1065986
Catalog #:45V975E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Number of Grooves: | 4 |
| Model Name: | 45V_LG_Sheavemaster | Pitch Diameter (5V): | 9.65 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 9.75 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289416301 | Weight: | 28.06 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 3.25 IN |

