Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1030E
Part #:1065994
Catalog #:45V1030E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Outside Diameter (in): | 10.3 in |
| Bushing Used: | E | Model Name: | 45V_LG_Sheavemaster |
| Pitch Diameter (5V): | 10.2 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 3.0625 |
| Overall Width (in): | 3.03125 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.875 - 3.500 | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289346325 | Weight: | 30.27 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 3.50 IN |

