Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1090E
Part #:1066000
Catalog #:45V1090E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.9 in | Bushing Used: | E |
| Pitch Diameter (5V): | 10.8 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Model Name: | 45V_LG_Sheavemaster |
| Number of Grooves: | 4 | Bore (Min) (in): | 0.875 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289376353 | Weight: | 30.49 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 3.70 IN |

