Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1180E
Part #:1066018
Catalog #:45V1180E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Bushing Used: | E | Pitch Diameter (5V): | 11.7 |
| Material: | Cast Iron | Model Name: | 45V_LG_Sheavemaster |
| Outside Diameter (in): | 11.8 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Pulley Construction: | Webbed |
| Face Width (in): | 3.0625 | Bushing Bore Range: | 0.875 - 3.500 |
| Overall Width (in): | 3.03125 | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289321414 | Weight: | 33.58 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 3.25 IN |

