Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1250E
Part #:1066026
Catalog #:45V1250E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Material: | Cast Iron |
| Model Name: | 45V_LG_Sheavemaster | Pitch Diameter (5V): | 12.4 |
| Outside Diameter (in): | 12.5 in | Bushing Used: | E |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289363599 | Weight: | 35.52 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.30 IN |
| Packaged Height: | 3.20 IN |

