Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1320E
Part #:1066034
Catalog #:45V1320E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 13.2 in | Pitch Diameter (5V): | 13.1 |
| Number of Grooves: | 4 | Material: | Cast Iron |
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Model Name: | 45V_LG_Sheavemaster | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
| Face Width (in): | 3.0625 | Overall Width (in): | 3.03125 |
| Pulley Construction: | Spoked | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289393619 | Weight: | 37.72 LB |
| Packaged Length: | 14.40 IN | Packaged Width: | 14.60 IN |
| Packaged Height: | 3.30 IN |

