Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1400E
Part #:1066042
Catalog #:45V1400E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 13.9 | Model Name: | 45V_LG_Sheavemaster |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Bushing Used: | E | Outside Diameter (in): | 14 in |
| Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289413645 | Weight: | 41.02 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 3.25 IN |

