Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1600E
Part #:1066067
Catalog #:45V1600E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 16 in | Bushing Used: | E |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Number of Grooves: | 4 | Pitch Diameter (5V): | 15.9 |
| Model Name: | 45V_LG_Sheavemaster | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289373604 | Weight: | 47.17 LB |
| Packaged Length: | 17.30 IN | Packaged Width: | 17.20 IN |
| Packaged Height: | 3.30 IN |

