Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V2120E
Part #:1066075
Catalog #:45V2120E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 21.1 | Model Name: | 45V_LG_Sheavemaster |
| Material: | Cast Iron | Bushing Used: | E |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 21.2 in | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289403622 | Weight: | 74.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 3.06 IN |

