Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V3750F
Part #:1066083
Catalog #:45V3750F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 45V_LG_Sheavemaster | Outside Diameter (in): | 37.5 in |
| Number of Grooves: | 4 | Pitch Diameter (5V): | 37.4 |
| Pulley Material: | Cast Iron | Bushing Used: | F |
| Material: | Cast Iron | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289383689 | Weight: | 170.00 LB |
| Packaged Length: | 37.50 IN | Packaged Width: | 37.50 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | China |

