Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V1500F
Part #:1066752
Catalog #:48V1500F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 48V_LG_Sheavemaster | Outside Diameter (in): | 15 in |
| Pitch Diameter (8V): | 14.8 | Number of Grooves: | 4 |
| Pulley Material: | Cast Iron | Bushing Used: | F |
| Material: | Cast Iron | Belt Section: | 8V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
General Specifications
| UPC: | 662289404384 | Weight: | 91.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 5.03 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

