Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V465SD
Part #:3049913
Catalog #:45V465SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 4.55 | Outside Diameter (in): | 4.65 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | SD | Model Name: | 45V_SM_Sheavemaster |
| Number of Grooves: | 4 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Overall Width (in): | 3.0625 |
| Face Width (in): | 3.0625 | Pulley Construction: | Solid |
| Bushing Bore Range: | 0.500 - 2.000 | Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289468768 | Weight: | 7.72 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

