Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V490SD
Part #:3049954
Catalog #:45V490SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SD | Model Name: | 45V_LG_Sheavemaster |
| Number of Grooves: | 4 | Pitch Diameter (5V): | 4.8 |
| Material: | Cast Iron | Outside Diameter (in): | 4.9 in |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Face Width (in): | 3.0625 |
| Pulley Construction: | Solid | Bushing Bore Range: | 0.500 - 2.000 |
| Overall Width (in): | 3.0625 | Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289468867 | Weight: | 6.36 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

