Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V670SK
Part #:3050127
Catalog #:45V670SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | SK |
| Pitch Diameter (5V): | 6.6 | Outside Diameter (in): | 6.7 in |
| Pulley Material: | Cast Iron | Model Name: | 45V_LG_Sheavemaster |
| Number of Grooves: | 4 | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Face Width (in): | 3.0625 |
| Overall Width (in): | 3.03125 | Bushing Bore Range: | 0.500 - 2.625 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289469222 | Weight: | 12.70 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

