Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V590SD
Part #:3063245
Catalog #:45V590SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Material: | Cast Iron |
| Bushing Used: | SD | Outside Diameter (in): | 5.9 in |
| Model Name: | 45V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 5.8 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289469079 | Weight: | 10.16 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

