Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1130E
Part #:3063252
Catalog #:45V1130E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 11.2 | Belt Type: | Classic or 358 |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Number of Hubs: | 1 | Number of Flanges: | 5 |
| Model Name: | 45V_LG_Sheavemaster | Bushing Used: | E |
| Outside Diameter (in): | 11.3 in | Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore Type: | QD Bushed |
| Face Width (in): | 3.0625 | Bushing Bore Range: | 0.875 - 3.500 |
| Length Through Bore (in): | 2.64 in |
General Specifications
| UPC: | 662289469284 | Weight: | 32.78 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 3.40 IN |

