Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V1870E
Part #:3063401
Catalog #:45V1870E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | E |
| Pitch Diameter (5V): | 18.6 | Model Name: | 45V_LG_Sheavemaster |
| Outside Diameter (in): | 18.7 in | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
| Face Width (in): | 3.0625 | Pulley Construction: | Spoked |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289471157 | Weight: | 64.55 LB |
| Packaged Length: | 18.70 IN | Packaged Width: | 18.70 IN |
| Packaged Height: | 3.06 IN |

