Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V2360F
Part #:3063419
Catalog #:45V2360F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 23.5 | Outside Diameter (in): | 23.6 in |
| Bushing Used: | F | Pulley Material: | Cast Iron |
| Number of Grooves: | 4 | Model Name: | 45V_LG_Sheavemaster |
| Material: | Cast Iron | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
| Pulley Construction: | Arm | Face Width (in): | 3.0625 |
| Overall Width (in): | 3.0625 | Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289469987 | Weight: | 95.20 LB |
| Packaged Length: | 23.60 IN | Packaged Width: | 23.60 IN |
| Packaged Height: | 3.06 IN |

