Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V2480M
Part #:3064276
Catalog #:48V2480M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (8V): | 24.6 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 24.8 in | Bushing Used: | M |
| Model Name: | 48V_LG_Sheavemaster | Material: | Cast Iron |
| Number of Grooves: | 4 | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 2 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.000 - 5.500 |
| Overall Width (in): | 4.875 | Pulley Construction: | Arm |
| Face Width (in): | 4.875 | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289470662 | Weight: | 191.00 LB |
| Packaged Length: | 24.80 IN | Packaged Width: | 24.80 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |

