Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V3550M
Part #:3064284
Catalog #:48V3550M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 35.5 in | Model Name: | 48V_LG_Sheavemaster |
| Pitch Diameter (8V): | 35.3 | Number of Grooves: | 4 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | M | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 2 in |
| Bore Type: | QD Bushed | Overall Width (in): | 4.875 |
| Face Width (in): | 4.875 | Bushing Bore Range: | 2.000 - 5.500 |
| Pulley Construction: | Arm | Length Through Bore (in): | 6.75 in |
General Specifications
| UPC: | 662289470679 | Weight: | 304.00 LB |
| Packaged Length: | 35.50 IN | Packaged Width: | 35.50 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |

