Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V4450M
Part #:3064292
Catalog #:48V4450M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | M | Material: | Cast Iron |
| Number of Grooves: | 4 | Pitch Diameter (8V): | 44.3 |
| Outside Diameter (in): | 44.5 in | Pulley Material: | Cast Iron |
| Model Name: | 48V_LG_Sheavemaster | Bore (Min) (in): | 2 in |
| Belt Section: | 8V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 4.875 |
| Bushing Bore Range: | 2.000 - 5.500 | Pulley Construction: | Arm |
| Overall Width (in): | 4.875 | Length Through Bore (in): | 6.75 in |
General Specifications
| UPC: | 662289470693 | Weight: | 369.00 LB |
| Packaged Length: | 44.50 IN | Packaged Width: | 44.50 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |

