Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B5V50
Part #:3694460
Catalog #:4B5V50
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 5.1 | Pulley Material: | Cast Iron |
| Datum Diameter (B): | 5 | Bushing Used: | B |
| Pitch Diameter (A): | 4.8 | Number of Grooves: | 4 |
| Overall Length (in): | 4.21875 in | Datum Diameter (A): | 4.6 |
| Pitch Diameter (B): | 5.3 | Model Name: | 4B5V-SheaveMaster |
| Material: | Cast Iron | Outside Diameter (in): | 5.28 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B, 5V |
| Bore (Min) (in): | 0.5 in | Number of Hubs: | 1 |
| Bore Type: | Split Taper Bushed | Face Width (in): | 3.16 |
| Overall Width (in): | 4.24 | Bushing Bore Range: | .500 - 2.4375 |
| Keyway Size: | 0.5 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289037360 | Weight: | 7.00 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN |

