Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B5V56
Part #:3694494
Catalog #:4B5V56
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Overall Length (in): | 3.265625 in | Outside Diameter (in): | 5.88 in |
| Pitch Diameter (A): | 5.4 | Datum Diameter (B): | 5.6 |
| Pitch Diameter (5V): | 5.7 | Datum Diameter (A): | 5.2 |
| Model Name: | 4B5V-SheaveMaster | Bushing Used: | B |
| Material: | Cast Iron | Pitch Diameter (B): | 5.9 |
| Belt Section: | A, B, 5V | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 0.500 - 2.4375 | Face Width (in): | 3.1563 |
| Pulley Construction: | Plain | Overall Width (in): | 3.203125 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289037391 | Weight: | 9.32 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.40 IN |

