Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B5V66
Part #:3694544
Catalog #:4B5V66
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 6.2 | Overall Length (in): | 3.265625 in |
| Model Name: | 4B5V-SheaveMaster | Pitch Diameter (A): | 6.4 |
| Outside Diameter (in): | 6.88 in | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 6.7 | Material: | Cast Iron |
| Bushing Used: | B | Datum Diameter (B): | 6.6 |
| Number of Grooves: | 4 | Pitch Diameter (B): | 6.9 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B, 5V | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 3.203125 | Keyway Size: | .500 |
| Pulley Construction: | Plain | Face Width (in): | 3.1563 |
| Bushing Bore Range: | 0.500 - 2.4375 |
General Specifications
| UPC: | 662289037445 | Weight: | 13.33 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 3.40 IN |

