Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB38
Part #:1001346
Catalog #:5TB38
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.15 in | Overall Length (in): | 4.828125 in |
| Datum Diameter (B): | 3.8 | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 4.1 | Model Name: | 5TB-S_Sheave_Master |
| Bushing Used: | P2 | Pitch Diameter (A): | 3.6 |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Datum Diameter (A): | 3.4 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4 |
| Overall Width (in): | 4.875 | Bushing Bore Range: | 0.750 - 1.750 |
| Keyway Size: | .375 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289310210 | Weight: | 6.46 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 4.44 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

