Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB56
Part #:1001882
Catalog #:5TB56
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 5 |
| Datum Diameter (A): | 5.2 | Pitch Diameter (B): | 5.9 |
| Outside Diameter (in): | 5.95 in | Bushing Used: | Q1 |
| Model Name: | 5TB-M_Sheave_Master | Datum Diameter (B): | 5.6 |
| Pitch Diameter (A): | 5.4 | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.328125 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Overall Width (in): | 4.28125 | Face Width (in): | 4 |
General Specifications
| UPC: | 662289310326 | Weight: | 12.25 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

