Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB58
Part #:1001940
Catalog #:5TB58
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 5.6 | Datum Diameter (B): | 5.8 |
| Pulley Material: | Cast Iron | Datum Diameter (A): | 5.4 |
| Material: | Cast Iron | Bushing Used: | Q1 |
| Outside Diameter (in): | 6.15 in | Overall Length (in): | 4.328125 in |
| Number of Grooves: | 5 | Pitch Diameter (B): | 6.1 |
| Model Name: | 5TB-M_Sheave_Master | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Overall Width (in): | 4.28125 | Keyway Size: | .500 |
| Face Width (in): | 4 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289310333 | Weight: | 13.10 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.75 IN |

