Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB62
Part #:1002062
Catalog #:5TB62
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Datum Diameter (B): | 6.2 |
| Overall Length (in): | 4.328125 in | Outside Diameter (in): | 6.55 in |
| Datum Diameter (A): | 5.8 | Model Name: | 5TB-M_Sheave_Master |
| Pitch Diameter (B): | 6.5 | Bushing Used: | Q1 |
| Pitch Diameter (A): | 6 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.28125 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
| Face Width (in): | 4 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289231751 | Weight: | 15.25 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.00 IN |

