Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB68
Part #:1002245
Catalog #:5TB68
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Pitch Diameter (B): | 7.1 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Overall Length (in): | 4.328125 in | Outside Diameter (in): | 7.15 in |
| Datum Diameter (B): | 6.8 | Pitch Diameter (A): | 6.6 |
| Datum Diameter (A): | 6.4 | Model Name: | 5TB-M_Sheave_Master |
| Bushing Used: | Q1 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Overall Width (in): | 4.28125 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289241910 | Weight: | 18.44 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 4.20 IN |

