Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB74
Part #:1002369
Catalog #:5TB74
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.453125 in | Bushing Used: | Q2 |
| Datum Diameter (A): | 7 | Datum Diameter (B): | 7.4 |
| Pitch Diameter (B): | 7.7 | Material: | Cast Iron |
| Outside Diameter (in): | 7.75 in | Model Name: | 5TB-L_Sheave_Master |
| Number of Grooves: | 5 | Pitch Diameter (A): | 7.2 |
| Pulley Material: | Cast Iron | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.40625 |
| Pulley Construction: | Webbed | Face Width (in): | 4 |
| Keyway Size: | .500 | Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289310388 | Weight: | 22.30 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

