Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB90
Part #:1002542
Catalog #:5TB90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 9 | Pitch Diameter (B): | 9.3 |
| Datum Diameter (A): | 8.6 | Pulley Material: | Cast Iron |
| Model Name: | 5TB-L_Sheave_Master | Number of Grooves: | 5 |
| Outside Diameter (in): | 9.35 in | Bushing Used: | Q2 |
| Material: | Cast Iron | Pitch Diameter (A): | 8.8 |
| Overall Length (in): | 4.453125 in | Bore (Min) (in): | 1 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Face Width (in): | 4 | Bushing Bore Range: | 1.000 - 2.625 |
| Overall Width (in): | 4.40625 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289310418 | Weight: | 30.62 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 4.40 IN |

