Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB136
Part #:1002781
Catalog #:5TB136
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Overall Length (in): | 4.453125 in | Number of Grooves: | 5 |
| Bushing Used: | Q2 | Outside Diameter (in): | 13.95 in |
| Model Name: | 5TB-L_Sheave_Master | Pitch Diameter (B): | 13.9 |
| Pitch Diameter (A): | 13.4 | Datum Diameter (A): | 13.2 |
| Datum Diameter (B): | 13.6 | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.40625 |
| Face Width (in): | 4 | Bushing Bore Range: | 1.000 - 2.625 |
| Pulley Construction: | Spoked | Keyway Size: | .500 |
General Specifications
| UPC: | 662289252381 | Weight: | 43.08 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

