Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB250
Part #:1003086
Catalog #:5TB250
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q2 | Pitch Diameter (A): | 24.8 |
| Outside Diameter (in): | 25.35 in | Material: | Cast Iron |
| Datum Diameter (A): | 24.6 | Number of Grooves: | 5 |
| Model Name: | 5TB-L_Sheave_Master | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.453125 in | Pitch Diameter (B): | 25.3 |
| Datum Diameter (B): | 25 | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 4.42 | Keyway Size: | 0.5 |
| Pulley Construction: | Spoke | Face Width (in): | 4 |
| Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289142675 | Weight: | 82.50 LB |
| Packaged Length: | 25.35 IN | Packaged Width: | 25.35 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

